1. 产品搜索电感器(线圈)LQH2HPN100MJR#
Wire Wound Ferrite Inductor for Power Lines

LQH2HPN100MJR#

末尾的“#”为包装规格代号。

Size Code 2520 (1008) in mm (in inch), 1.2mm max. Thickness. Low DC resistance design

  • 接受订单的最迟期限:2024/3/31
<品名(附包装代号)一览>
LQH2HPN100MJRL
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
L尺寸 2.5±0.2mm
W尺寸 2.0±0.2mm
T尺寸 1.1±0.1mm
尺寸代码 inch (mm) 1008 (2520)
电感徝 10μH±20%
电感值测定频率 1MHz
额定电流(Isat) *根据电感徝変化 830mA
额定电流(Itemp) *根据温度上升 830mA(Ambient temp.85℃)490mA(Ambient temp.105℃)
直流电阻(最大) 0.456Ω
直流电阻 0.38Ω±20%
工作温度范围(含自身温度上升) -40℃ to 125℃
工作温度范围(不含自身温度上升) -40℃ to 105℃
磁屏蔽类型 Shielded(Magnetic Resin)
自身谐振频率 (以上) 30MHz
品牌 Murata
系列名 LQH2HPN_JR

Murata Icon X 备注事项

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C. When rated current is applied to the products, the self-temperature rise shall be limited to 40°C max. (ambient temperature 85°C). When rated current is applied to the products, the self-temperature rise shall be limited to 20°C max. (ambient temperature 85 °C to 105°C).

Murata Icon X 参考信息

包装 规格 标准包装数量
L 180mm压纹带 2000

质量 (标准值)

1个

0.023g

下载本页的PDF

相关产品信息