1. 产品搜索电感器(线圈)LQH3NPN150MGR#
Wire Wound Ferrite Inductor for Power Lines

LQH3NPN150MGR#

末尾的“#”为包装规格代号。

Size Code 3030 (1212) in mm (in inch), 1.0mm max. Thickness. Low DC Resistance Type

  • 接受订单的最迟期限:2024/3/31
<品名(附包装代号)一览>
LQH3NPN150MGRK LQH3NPN150MGRL
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
L尺寸 3.0±0.1mm
W尺寸 3.0±0.1mm
T尺寸 0.9±0.1mm
尺寸代码 inch (mm) 1212 (3030)
电感徝 15μH±20%
电感值测定频率 1MHz
额定电流(Isat) *根据电感徝変化 480mA
额定电流(Itemp) *根据温度上升 900mA(Ambient temp.85℃)540mA(Ambient temp.105℃)
直流电阻(最大) 0.468Ω
直流电阻 0.39Ω±20%
工作温度范围(含自身温度上升) -40℃ to 125℃
工作温度范围(不含自身温度上升) -40℃ to 105℃
磁屏蔽类型 Shielded(Magnetic Resin)
自身谐振频率 (以上) 15MHz
品牌 Murata
系列名 LQH3NPN_GR

Murata Icon X 备注事项

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C. When rated current is applied to the products, temperature rise caused by self-generated heat shall be limited to 40°C max. When rated current is applied to the products, temperature rise caused by self-generated heat shall be limited to 20°C max.

Murata Icon X 参考信息

包装 规格 标准包装数量
K 330mm压纹带 11000
L 180mm压纹带 3000

质量 (标准值)

1个

0.034g

下载本页的PDF

相关产品信息